IESNA:LM-63-2002
[TEST]P1644971
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-722-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (48) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13676.0
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1647.9 1671.4 1717.5 1765.5 1833.1 1931.0 2060.4 2198.5 2320.0 2456.2 2585.5 2749.1 2923.5 3098.9 3254.7 
3425.1 3619.1 3826.8 4127.6 4451.9 4710.5 4898.6 5051.5 5131.8 4948.6 4442.1 3563.3 2032.0 880.8 407.6 288.0 
218.5 139.1 94.1 50.0 0.0 0.0 
1647.9 1669.5 1713.5 1761.6 1833.1 1929.1 2052.5 2197.5 2324.9 2452.3 2597.3 2754.0 2937.2 3108.7 3263.5 
3435.9 3628.9 3849.4 4160.9 4482.3 4736.0 4921.2 5082.8 5141.6 4965.3 4465.6 3571.1 2018.2 882.7 413.4 292.9 
225.3 139.1 97.0 51.9 0.0 0.0 
1647.9 1668.5 1709.6 1762.5 1835.0 1929.1 2045.7 2186.8 2315.1 2442.5 2584.5 2746.2 2923.5 3098.9 3261.5 
3421.2 3605.4 3860.1 4176.6 4532.2 4848.7 5070.1 5238.6 5360.1 5264.1 4825.2 3943.4 2515.9 1112.0 512.4 341.9 
249.8 165.6 112.7 58.8 1.0 0.0 
1647.9 1674.4 1714.5 1765.5 1838.0 1927.1 2032.9 2161.3 2295.5 2417.0 2561.0 2713.9 2897.1 3073.4 3267.4 
3433.0 3610.3 3851.3 4154.1 4542.0 4969.2 5319.0 5620.7 5856.8 5917.6 5628.5 4913.3 3504.5 1729.2 748.5 429.1 
297.8 198.9 126.4 57.8 1.0 0.0 
1647.9 1672.4 1710.6 1762.5 1839.0 1930.1 2029.0 2135.8 2261.2 2391.5 2521.8 2680.5 2862.8 3034.2 3235.1 
3420.2 3595.6 3817.0 4139.4 4553.8 5069.1 5545.3 6078.2 6469.2 6777.8 6803.2 6296.7 5196.5 3363.4 1436.3 
660.3 407.6 248.9 143.0 68.6 2.0 0.0 
1647.9 1671.4 1706.7 1760.6 1836.0 1927.1 2018.2 2118.2 2227.9 2356.2 2483.6 2626.7 2785.4 2966.6 3149.8 
3339.9 3550.5 3791.6 4103.1 4526.4 5077.0 5712.8 6342.8 6961.0 7574.3 7983.8 8034.8 7372.5 5958.7 3696.5 
1440.2 510.4 265.5 150.9 59.8 2.9 0.0 
1647.9 1671.4 1705.7 1757.6 1830.1 1921.2 2020.2 2122.1 2225.9 2344.5 2473.8 2608.0 2745.2 2908.8 3114.6 
3329.1 3495.7 3695.5 3985.5 4360.8 4865.3 5484.5 6196.8 7024.7 7893.7 8696.1 9255.5 9291.8 8630.4 7037.4 
4707.6 2252.4 650.5 279.2 117.6 12.7 0.0 
1647.9 1670.4 1703.7 1755.7 1827.2 1916.4 2017.3 2121.1 2230.8 2340.6 2477.7 2608.0 2741.3 2900.0 3110.6 
3309.5 3469.2 3662.2 3945.4 4321.6 4823.2 5436.5 6136.0 6956.1 7836.9 8659.8 9246.7 9343.7 8719.6 7117.7 
4876.1 2654.1 771.0 297.8 116.6 13.7 0.0 
1647.9 1668.5 1696.9 1744.9 1814.5 1900.7 2002.6 2113.3 2221.0 2336.7 2467.0 2604.1 2729.5 2884.3 3069.5 
3250.7 3382.0 3589.7 3907.2 4328.4 4860.4 5466.9 6123.3 6834.6 7578.2 8313.0 8826.4 8992.9 8510.9 6938.4 
4963.3 3161.6 1547.0 446.8 163.6 34.3 0.0 
1647.9 1660.6 1685.1 1726.3 1790.9 1870.3 1961.4 2057.4 2165.2 2273.0 2382.7 2485.6 2591.4 2707.0 2857.9 
2999.9 3153.7 3431.0 3821.9 4318.6 4891.8 5537.4 6210.5 6882.6 7604.7 8170.0 8491.3 8438.4 7557.6 6048.9 
4524.4 2814.8 1160.0 394.8 179.3 54.9 0.0 
1647.9 1649.9 1668.5 1703.7 1759.6 1825.2 1904.6 1984.9 2064.3 2145.6 2232.8 2301.4 2381.7 2464.0 2575.7 
2693.3 2878.4 3183.1 3608.3 4131.5 4761.5 5477.7 6244.8 7060.9 7801.6 8228.7 8239.5 7553.7 6009.7 4372.5 
2881.4 1484.3 582.9 240.0 91.1 30.4 0.0 
1647.9 1655.7 1670.4 1703.7 1756.7 1825.2 1890.9 1968.3 2039.8 2113.3 2182.8 2240.6 2305.3 2379.8 2479.7 
2603.1 2814.8 3116.5 3500.6 3970.8 4533.2 5174.9 5841.1 6484.8 6928.6 7048.2 6769.0 5978.3 4523.4 3127.3 
1942.8 959.2 409.5 188.1 80.3 27.4 0.0 
1647.9 1644.0 1656.7 1688.1 1738.0 1799.8 1867.4 1937.9 2001.6 2064.3 2121.1 2164.2 2219.1 2289.6 2390.5 
2542.4 2745.2 2973.5 3228.2 3525.1 3903.2 4323.5 4766.4 5181.8 5409.1 5381.7 5087.7 4365.7 3261.5 2152.5 
1265.8 615.3 307.6 158.7 84.3 41.1 0.0 
1647.9 1649.9 1659.7 1688.1 1739.0 1799.8 1862.5 1920.3 1969.3 2007.5 2043.7 2077.0 2125.0 2192.6 2237.7 
2242.6 2202.4 2116.2 1986.9 1838.0 1715.5 1655.7 1599.9 1462.7 1230.5 955.2 717.2 546.7 428.1 364.5 317.4 266.5 
215.5 172.4 119.5 60.7 0.0 
1647.9 1647.9 1655.7 1683.2 1733.1 1788.0 1839.0 1877.2 1902.6 1920.3 1936.9 1929.1 1892.8 1823.3 1718.4 
1578.3 1403.0 1205.1 1018.9 873.9 760.3 679.0 616.2 567.3 528.1 487.9 448.7 414.4 382.1 353.7 317.4 276.3 226.3 
177.3 119.5 52.9 0.0 
1647.9 1653.8 1661.6 1690.0 1736.1 1781.1 1807.6 1819.4 1832.1 1831.1 1799.8 1735.1 1633.2 1502.9 1337.3 
1160.0 1009.1 895.5 811.2 745.6 686.8 635.8 592.7 561.4 537.9 509.5 472.2 434.0 404.6 368.4 317.4 265.5 213.6 155.8 
98.0 20.6 0.0 
1647.9 1653.8 1666.5 1694.0 1734.1 1760.6 1769.4 1780.2 1778.2 1742.9 1664.6 1551.9 1394.2 1223.7 1066.9 959.2 
889.6 834.7 780.8 731.9 675.0 624.1 599.6 587.8 573.1 540.8 498.7 466.4 466.4 444.8 389.0 325.3 244.9 184.2 103.9 8.8 
0.0 
1647.9 1643.0 1661.6 1690.0 1718.4 1728.2 1740.0 1750.8 1723.3 1642.0 1527.4 1370.6 1193.3 1047.3 947.4 875.9 
816.1 759.3 699.5 638.8 619.2 612.3 613.3 618.2 605.5 572.2 537.9 527.1 561.4 560.4 544.7 444.8 352.7 257.7 138.1 4.9 
0.0 
1647.9 1640.1 1661.6 1695.9 1713.5 1716.5 1732.2 1732.2 1677.3 1572.5 1423.5 1255.0 1099.3 982.7 894.5 819.1 
750.5 676.0 612.3 590.8 578.0 575.1 584.9 594.7 580.0 555.5 531.0 555.5 574.1 560.4 516.3 422.3 347.8 257.7 131.3 2.0 
0.0 
1647.9 1641.0 1667.5 1706.7 1716.5 1718.4 1734.1 1716.5 1639.1 1515.6 1358.9 1192.3 1054.2 946.4 849.4 764.2 
686.8 611.4 578.0 560.4 553.5 554.5 569.2 576.1 556.5 531.0 522.2 557.5 550.6 534.9 471.2 394.8 321.4 243.0 117.6 0.0 
0.0 
1647.9 1629.3 1658.7 1697.9 1708.6 1711.6 1727.3 1700.8 1618.5 1485.3 1335.4 1165.9 1028.7 920.9 816.1 720.1 
637.8 577.1 553.5 539.8 536.9 541.8 552.6 559.4 549.6 541.8 551.6 594.7 584.9 534.9 450.7 373.3 292.9 203.8 96.0 0.0 
0.0 
1647.9 1625.4 1653.8 1693.0 1704.7 1708.6 1722.4 1696.9 1613.6 1491.1 1328.5 1159.0 1029.7 917.0 809.3 715.2 
630.9 572.2 548.6 534.9 533.0 536.9 547.7 553.5 546.7 542.8 552.6 590.8 577.1 520.2 438.9 365.4 284.1 189.1 88.2 0.0 
0.0 
